知识搜索
下载文档 () / 20
动力,因我们而不同*

ACB400

Eaton Crouse-Hinds series ACB connector, 4.360-4.560" cable opening, AC/MC and FMC, Straight, Steel, 4"

常用规格

Product Name
Eaton Crouse-Hinds series ACB connector
Catalog Number
ACB400
UPC
784564002846
Product Length/Depth
4.06 in
Product Height
5.19 in
Product Width
5.19 in
Product Weight
2.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Material
Steel
Connector type
Straight
Trade size
4"
Cable opening (min/max)
4.360-4.560 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。