| Product Name |
Eaton Crouse-Hinds series ACE DG1 variable frequency drive
|
| Catalog Number |
ACE-DG1-25
|
| UPC |
662276700543
|
| Product Length/Depth |
46.31 in
|
| Product Height |
15.74 in
|
| Product Width |
23.9 in
|
| Product Weight |
664 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Drive type |
Eaton PowerXL DG1 Series
|
| Horsepower |
25 hp
|
| Material |
Copper-free aluminum
|
| Disconnect rating - max |
60A
|
| Disconnect fuse rating |
60
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
| NEMA Rating |
3
4X 7 |
| Enclosure size |
Size 2
|
| Temperature rating |
T4A
|
| Wattage |
18.5 kW
|
| Input current |
31.6 A
|
| Output current - max |
38 A
|