下载文档 () / 20
动力,因我们而不同*

ACS-25-175H

Eaton B-Line series anchors and accessories, Light to medium duty anchor for use in concrete,1⁄4"x 1-3⁄4", Thread design for greater stability and grip,Hex head concrete screw

常用规格

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ACS-25-175H
UPC
781011033521
Product Height
1.75 in
Product Weight
0.009 lb
Compliances
Not Applicable
Certifications
Not Applicable

产品规格

Application
Light to medium duty anchor for use in concrete
Special features
Thread design for greater stability and grip
Type
Hex head concrete screw

导出产品规格