| Product Name |
Eaton B-Line series anchors and accessories
|
| Catalog Number |
ADA-18-200
|
| UPC |
782051532746
|
| Product Height |
2 in
|
| Product Weight |
0.021 lb
|
| Compliances |
Not Applicable
|
| Certifications |
FM Approved
|
| Special features |
3/16" X 2" shank size & length
|
| Type |
Mushroom head anchors
|
| Material |
Carbon steel
|