下载文档 () / 20
动力,因我们而不同*

ADCCM1102G350SSN

Eaton Crouse-Hinds series Capri ADCC cable gland, 2 (M), Straight, Gland size 16, Non-armoured, Stainless steel, 75-93 outer sheath, Flameproof and increased safety, Silicone seal, M110 Metric, G350 BSPP female

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADCC cable gland
Catalog Number
ADCCM1102G350SSN
Product Length/Depth
105.8 mm
Product Height
129.6 mm
Product Width
120 mm
Product Weight
2369.45 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 22
Zone 21
Zone 2
Zone 1
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
16
Gland type
Non-armoured
Outer sheath (min/max)
75-93
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M110
Thread type
Metric

导出产品规格