下载文档 () / 20
动力,因我们而不同*

ADCCM1103G400NPN

Eaton Crouse-Hinds series Capri ADCC cable gland, 3 (L), Straight, Gland size 17, Non-armoured, Nickel plated brass, 85-104 outer sheath, Flameproof and increased safety, Silicone seal, M110 Metric, G400 BSPP female

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADCC cable gland
Catalog Number
ADCCM1103G400NPN
Product Length/Depth
114.2 mm
Product Height
145.8 mm
Product Width
135 mm
Product Weight
2844 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 21
Zone 1
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
17
Gland type
Non-armoured
Outer sheath (min/max)
85-104
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M110
Thread type
Metric

导出产品规格