下载文档 () / 20
动力,因我们而不同*

ADCCM203N050NPN

Eaton Crouse-Hinds series Capri ADCC cable gland, 3 (L), Straight, Gland size 6, Non-armoured, Nickel plated brass, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric, N050 NPT female

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADCC cable gland
Catalog Number
ADCCM203N050NPN
Product Length/Depth
55.4 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
61 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 1
Zone 2
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
6
Gland type
Non-armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

导出产品规格