下载文档 () / 20
动力,因我们而不同*

ADCCM252M25NPNK1

Eaton Crouse-Hinds series Capri ADCC cable gland, 2 (M), Straight, Gland size 6, Non-armoured, Nickel plated brass, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M25 Metric

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADCC cable gland
Catalog Number
ADCCM252M25NPNK1
Product Length/Depth
57 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
102.4 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 22
Zone 21
Special features
Locknut and green composite washer
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
6
Gland type
Non-armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

导出产品规格