下载文档 () / 20
动力,因我们而不同*

ADCCN1002M32SSN

Eaton Crouse-Hinds series Capri ADCC cable gland, 2 (M), Straight, Gland size 7, Non-armoured, Stainless steel, 13.5-20.5 outer sheath, Flameproof and increased safety, Silicone seal, 1" NPT, M32 ISO female

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADCC cable gland
Catalog Number
ADCCN1002M32SSN
Product Length/Depth
73.6 mm
Product Height
45.1 mm
Product Width
41 mm
Product Weight
211.127 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 22
Zone 21
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
7
Gland type
Non-armoured
Outer sheath (min/max)
13.5-20.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
1"
Thread type
NPT

导出产品规格