下载文档 () / 20
动力,因我们而不同*

ADE1CM163NPSCNK2

Eaton Crouse-Hinds series Capri ADE-1FC cable gland, TSC Compound, 3 (L), Straight, Gland size 4, Non-armoured, Nickel plated brass, 4-8.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and shroud, M16 Metric

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM163NPSCNK2
Product Length/Depth
51 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
101.091 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Nickel plated brass
Barrier type
TSC Compound
Cable sealing range
3 (L)
Connector type
Straight
Gland size
4
Gland type
Non-armoured Barrier
Outer sheath (min/max)
4-8.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

导出产品规格

技术数据表

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。