下载文档 () / 20
动力,因我们而不同*

ADE6CM201NPSCNK1

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 1 (S), Straight, Gland size 5, Armoured Barrier, Nickel plated brass, 6-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green washer, M20 Metric

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM201NPSCNK1
Product Length/Depth
62.5 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
115.349 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut and green composite washer
Material
Nickel plated brass
Barrier type
TSC Compound
Cable sealing range
1 (S)
Connector type
Straight
Gland size
5
Gland type
Armoured Barrier
Outer sheath (min/max)
6-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

导出产品规格

技术数据表

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。