下载文档 () / 20
动力,因我们而不同*

ADE6CM203NPSCNK1

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 3(L), Straight, Gland size 7, Armoured Barrier, Nickel plated brass, 12-21 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green washer, M20 Metric

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM203NPSCNK1
Product Length/Depth
75.5 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
209.098 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut and green composite washer
Material
Nickel plated brass
Barrier type
TSC Compound
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Armoured Barrier
Outer sheath (min/max)
12-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

导出产品规格

技术数据表

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。