下载文档 () / 20
动力,因我们而不同*

ADE6CM252NPSCNK3

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 2 (M), Straight, Gland size 7, Armoured, Nickel plated brass, 12-21 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag and serrated washer, M25 Metric

常用规格

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM252NPSCNK3
Product Length/Depth
75.5 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
230.258 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 2
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Nickel plated brass
Barrier type
TSC Compound
Cable sealing range
2 (M)
Connector type
Straight
Gland size
7
Gland type
Armoured Barrier
Outer sheath (min/max)
12-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

导出产品规格

技术数据表

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。