| Product Name |
Eaton B-Line series anchors and accessories
|
| Catalog Number |
ADN-18-87
|
| UPC |
781011029647
|
| Product Height |
1 in
|
| Product Weight |
0.01 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Special features |
3/16" X 7/8" shank size & length
|
| Type |
Drive nail anchor
|
| Material |
Zinc alloy
|
| Load capacity (shear) |
100 lb
|
| Load capacity (tension) |
145 lb
|