下载文档 () / 20
动力,因我们而不同*

AFA K1

Eaton Crouse-Hinds series AFA/AFAX operating arm assembly, Includes roller, end cap, shoulder screw, adjustable operating arm, fillister head screw and washers, Used with AFA/AFAX series conveyor belt alignment switches

常用规格

Product Name
Eaton Crouse-Hinds series AFA/AFAX operating arm assembly
Catalog Number
AFA K1
UPC
782274768373
Product Weight
1.95 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Type
Used with AFA/AFAX series conveyor belt alignment switches
Special features
Includes roller, end cap, shoulder screw, adjustable operating arm, fillister head screw and washers

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。