下载文档 () / 20
动力,因我们而不同*

AFA20 S752

Eaton Crouse-Hinds series AFA conveyor belt alignment switch, 15A, Two normally open, Feraloy iron alloy, Corro-free epoxy powder coat finish, 600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series AFA conveyor belt alignment switch
Catalog Number
AFA20 S752
UPC
782274594835
Product Length/Depth
5.68 in
Product Height
11.84 in
Product Width
4.92 in
Product Weight
23.37 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
9
Ingress protection (IP) ratings
IP66
Amperage Rating
15A
Contact arrangement
Two normally open
Material
Feraloy iron alloy
Voltage rating
600 Vac
Special features
Corro-free epoxy powder coat finish

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。