下载文档 () / 20
动力,因我们而不同*

AFU0333 50 S752 AST

Eaton Crouse-Hinds series AFU addressability control switch, Feraloy iron alloy, Corro-free epoxy powder coat finish, 25 lb total operating force, Single end left, 15 lb without switch

常用规格

Product Name
Eaton Crouse-Hinds series AFU addressability control switch
Catalog Number
AFU0333 50 S752 AST
UPC
662276363816
Product Length/Depth
12.92 in
Product Height
5.68 in
Product Width
9.5 in
Product Weight
25.44 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
9
Ingress protection (IP) ratings
IP66
Material
Feraloy iron alloy
Total operating force required
25 lb
Weight without switch
15 lb
Type
Single end left
Special features
Corro-free epoxy powder coat finish

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。