| Product Name |
Eaton Crouse-Hinds series AFU conveyor belt control switch
|
| Catalog Number |
AFU0333 66 S752
|
| UPC |
782274704609
|
| Product Length/Depth |
18.28 in
|
| Product Height |
5.68 in
|
| Product Width |
9.5 in
|
| Product Weight |
20.93 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class II, Division 1
Class III Class II, Division 2 |
| NEMA Rating |
3
4 9 |
| Ingress protection (IP) ratings |
IP66
|
| Amperage Rating |
15A
|
| Contact arrangement |
Two normally open, two normally closed
|
| Material |
Feraloy iron alloy
|
| Number of hubs |
3
|
| Total operating force required |
50 lb
|
| Trade size |
1"
|
| Voltage rating |
600 Vac
|
| Weight without switch |
25 lb
|
| Type |
Double end
|
| Special features |
Corro-free epoxy powder coat finish
|