下载文档 () / 20
动力,因我们而不同*

AGC-6-1/4-R

Eaton AGC series Fast-acting fuse 6.25A, 250 Vac, 32 Vdc (self certified), AGC-6-1-4-R

常用规格

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
AGC-6-1/4-R
UPC
051712655255
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.008 lb
Compliances
CE Marked
RoHS Compliant

产品规格

Used with
out axial leads
Amperage Rating
6.25A
Interrupt rating
10 kAIC at 125 Vac
200 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

导出产品规格