下载文档 () / 20
动力,因我们而不同*

AH3125C6W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 125A, Extra Heavy-Duty, 220-240V, Back wire, Blue, Nickel plated brass, IP67, Nylon, Two-pole, 3-wire, grounding, 0.97-1.94in (2.46-5.00cm), Female

常用规格

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH3125C6W
UPC
032664732928
Product Length/Depth
13.375 in
Product Height
5.625 in
Product Width
5.5 in
Product Weight
3.194 lb
Certifications
UL Listed
cRUus

产品规格

Special features
IP69K Rated
Type
Connector
Amperage Rating
125A
Voltage rating
220-240 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Cord diameter
0.97-1.94in (2.46-5.00cm)
Environmental resistance
IP67
IP69K
Color
Blue
Gender
Female
Allowable wire size
#4 -1/0 AWG, #12-16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

导出产品规格