下载文档 () / 20
动力,因我们而不同*

AH316B6W

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, #12 - #10 AWG, 16A, Extra Heavy-Duty, 220-240V, Back wire, Blue, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, AHBB30 Back box style, Male, Nylon

常用规格

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH316B6W
UPC
032664732973
Product Length/Depth
4.875 in
Product Height
4.125 in
Product Width
4.313 in
Product Weight
0.555 lb
Certifications
UL Listed
cRUus

产品规格

Special features
IP69K Rated
Type
Inlet
Amperage Rating
16 A
Voltage rating
220-240 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Back box style
AHBB30
Environmental resistance
IP67
IP69K
Color
Blue
Gender
Male
Allowable wire size
#12 - #10 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve inlet
Face/body material
Nylon
Material
Nylon

导出产品规格