下载文档 () / 20
动力,因我们而不同*

AH316C4W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #12 - #10 AWG, 16A, Extra Heavy-Duty, 110-130V, Back wire, Yellow, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, 0.333-0.775in (0.85-1.97cm), Female, Nylon

常用规格

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH316C4W
UPC
032664732584
Product Length/Depth
8.5 in
Product Height
4.375 in
Product Width
4.375 in
Product Weight
0.672 lb
Certifications
UL Listed
cRUus

产品规格

Special features
IP69K Rated
Type
Connector
Amperage Rating
16 A
Voltage rating
110-130 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Cord diameter
0.333-0.775in (0.85-1.97cm)
Environmental resistance
IP69K
IP67
Color
Yellow
Gender
Female
Allowable wire size
#12 - #10 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

导出产品规格