下载文档 () / 20
动力,因我们而不同*

AH4100R12W-15

Eaton Arrow Hart pin and sleeve angled receptacle, Angled 15°; IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, 125/250V, Back wire, Orange, Nickel plated brass, IP67, Nylon, 3-pole, 4-wire, AHBB100 Back box style, Female

常用规格

Product Name
Eaton Arrow Hart pin and sleeve angled receptacle
Catalog Number
AH4100R12W-15
UPC
032664740251
Product Length/Depth
7.375 in
Product Height
6.25 in
Product Width
7.375 in
Product Weight
3.32 lb
Certifications
cRUus

产品规格

Special features
Angled 15°; IP69K Rated
Type
Receptacle
Amperage Rating
100A
Voltage rating
125/250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
4
Grounding
Four-wire
Number of poles
Three-pole
Back box style
AHBB100
Environmental resistance
IP69K
IP67
Color
Orange
Gender
Female
Allowable wire size
#4 -1/0 AWG, #12 - #16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Thermoplastic

导出产品规格