下载文档 () / 20
动力,因我们而不同*

AH4125P6W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 125A, 380-415V, Back wire, Red, Nickel plated brass, IP67, Nylon, Three-pole, Four-wire, grounding, 0.97-1.94in (2.46-5.00cm), Male

常用规格

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH4125P6W
UPC
032664732560
Product Length/Depth
13.375 in
Product Height
5.625 in
Product Width
5.5 in
Product Weight
3.15 lb
Certifications
UL Listed
cRUus

产品规格

Type
Plug
Amperage Rating
125A
Voltage rating
380-415 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
4
Number of poles
Three-pole
Cord diameter
0.97-1.94in (2.46-5.00cm)
Environmental resistance
IP67
IP69K
Color
Red
Gender
Male
Allowable wire size
#4 -1/0 AWG, #12-16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

导出产品规格