下载文档 () / 20
动力,因我们而不同*

AH420B12W

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, #12 - #10 AWG, 20A, Extra Heavy-Duty, 125/250V, Back wire, Orange, Nickel plated brass, IP67, IP69K, Nylon, Three-pole, Four-wire, grounding, AHBB30 Back box style, Male, Nylon

常用规格

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH420B12W
UPC
032664733024
Product Length/Depth
4.875 in
Product Height
4.125 in
Product Width
4.313 in
Product Weight
0.555 lb
Certifications
cRUus

产品规格

Type
Inlet
Amperage Rating
20A
Voltage rating
125/250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
4
Grounding
Number of poles
Three-pole
Back box style
AHBB30
Environmental resistance
IP69K
IP67
Color
Orange
Gender
Male
Allowable wire size
#12-10 AWG
Design type
Pin and sleeve inlet
Face/body material
Nylon
Material
Nylon

导出产品规格