下载文档 () / 20
动力,因我们而不同*

AH420C9WDR

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, 16/20A, 16A 250V/20A 200-250V, three-pole, 0.333-0.775in (0.85-1.97cm) cable diameter, #12 - #10 AWG, nickel plated brass, 4 wire

常用规格

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH420C9WDR
UPC
032664006845
Product Length/Depth
6.89 in
Product Height
3.28 in
Product Width
3.28 in
Product Weight
0.01 lb

产品规格

Special features
IP69K Rated
Type
Connector
Amperage Rating
16/20A
Voltage rating
16A 250V/20A 200-250V
Contact material
Nickel plated brass
Number of wires
4
Grounding
Number of poles
Three-pole
Cable diameter
0.333-0.775in (0.85-1.97cm)
Environmental resistance
IP69K
IP67
Allowable wire size
#12 - #10 AWG
Design type
Pin and sleeve connector
Face/body material
Nylon

导出产品规格