| Product Name |
Eaton Arrow Hart pin and sleeve receptacle
|
| Catalog Number |
AH420R7W
|
| UPC |
032664733505
|
| Product Length/Depth |
3.75 in
|
| Product Height |
3.125 in
|
| Product Width |
3.43 in
|
| Product Weight |
0.577 lb
|
| Certifications |
cRUus
|
| Type |
Receptacle
|
| Amperage Rating |
20A
|
| Voltage rating |
480 V
|
| Contact material |
Nickel plated brass
|
| Application |
Industrial, food and beverage, wastewater treatment
|
| Number of wires |
4
Grounding |
| Number of poles |
Three-pole
|
| Back box style |
AHBB30
|
| Phase |
Three-phase
|
| Environmental resistance |
IP69K
IP67 |
| Color |
Red
|
| Gender |
Female
|
| Horsepower |
5 hp
|
| Allowable wire size |
#12-10 AWG
|
| Torque rating |
10 lbf-inch
|
| Design type |
Pin and sleeve receptacle
|
| Face/body material |
Nylon
|
| Material |
Nylon
|