下载文档 () / 20
动力,因我们而不同*

AH430C9WDR

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, 30/32A, 30A 250V/32A 200-250V, three-pole, 0.433-0.985in (1.10-2.5cm) cable diameter, #10 -#2 AWG, nickel plated brass, 4 wire

常用规格

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH430C9WDR
UPC
032664006920
Product Length/Depth
8.55 in
Product Height
3.97 in
Product Width
3.97 in
Product Weight
0.01 lb

产品规格

Special features
IP69K Rated
Type
Connector
Amperage Rating
30/32A
Voltage rating
30A 250V/32A 200-250V
Contact material
Nickel plated brass
Number of wires
4
Grounding
Number of poles
Three-pole
Cable diameter
0.433-0.985in (1.10-2.5cm)
Environmental resistance
IP69K
IP67
Allowable wire size
#10 -#2 AWG
Design type
Pin and sleeve connector
Face/body material
Nylon

导出产品规格