下载文档 () / 20
动力,因我们而不同*

AH430R12W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #10 -#2 AWG, 30A, Extra Heavy-Duty, 125/250V, Back wire, Orange, Nickel plated brass, IP67, IP69K, Nylon, Three-pole, Four-wire, grounding, AHBB30 Back box style, Female, Nylon

常用规格

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH430R12W
UPC
032664731952
Product Length/Depth
3.75 in
Product Height
3.125 in
Product Width
4.21 in
Product Weight
0.873 lb
Certifications
cRUus

产品规格

Type
Receptacle
Amperage Rating
30A
Voltage rating
125/250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
4
Grounding
Number of poles
Three-pole
Back box style
AHBB30
Environmental resistance
IP69K
IP67
Color
Orange
Gender
Female
Allowable wire size
#10-2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

导出产品规格