下载文档 () / 20
动力,因我们而不同*

AH432P3W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #10 -#2 AWG, 32A, Extra Heavy-Duty, 380V, 50Hz; 44V, 60Hz, Back wire, Red, Nickel plated brass, IP67, IP69K, Nylon, Three-pole, Four-wire, grounding, 0.433-0.985in (1.10-2.5cm), Male, Nylon

常用规格

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH432P3W
UPC
032664732416
Product Length/Depth
10.375 in
Product Height
4.813 in
Product Width
4.75 in
Product Weight
0.997 lb
Certifications
UL Listed

产品规格

Type
Plug
Amperage Rating
32A
Voltage rating
380-415 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
4
Grounding
Number of poles
Three-pole
Cord diameter
0.433-0.985in (1.10-2.5cm)
Environmental resistance
IP67
IP69K
Color
Red
Gender
Male
Allowable wire size
#10-2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

导出产品规格