下载文档 () / 20
动力,因我们而不同*

AH5100C6WDR

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, 100/125A, 100/125A 200-415V, four-pole, 0.97-1.94in (2.46-5.00cm) cable diameter, #4 -1/0 AWG, #12 - #16 AWG (pilot), nickel plated brass, 5 wire

常用规格

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH5100C6WDR
UPC
032664007071
Product Length/Depth
11.83 in
Product Height
4.86 in
Product Width
4.86 in
Product Weight
0.01 lb

产品规格

Special features
IP69K Rated
Type
Connector
Amperage Rating
100/125A
Voltage rating
100/125A 200-415V
Contact material
Nickel plated brass
Number of wires
5
Grounding
Number of poles
Four-pole
Cable diameter
0.97-1.94in (2.46-5.00cm)
Environmental resistance
IP69K
IP67
Allowable wire size
#4 -1/0 AWG, #12 - #16 AWG (pilot)
Design type
Pin and sleeve connector
Face/body material
Nylon

导出产品规格