| Product Name |
Eaton Arrow Hart pin and sleeve plug
|
| Catalog Number |
AH5100P7W
|
| UPC |
040893620657
|
| Product Length/Depth |
13.375 in
|
| Product Height |
5.625 in
|
| Product Width |
5.5 in
|
| Product Weight |
3.392 lb
|
| Certifications |
cRUus
|
| Type |
Plug
|
| Amperage Rating |
100A
|
| Contact material |
Nickel plated brass
|
| Application |
Industrial, food and beverage, wastewater treatment
|
| Number of wires |
5
Grounding |
| Number of poles |
Four-pole
|
| Cord diameter |
0.97-1.94in (2.46-5.00cm)
|
| Phase |
Three-phase
|
| Environmental resistance |
IP69K
IP67 |
| Color |
Red
|
| Gender |
Male
|
| Horsepower |
20 hp
|
| Allowable wire size |
#4 -1/0 AWG, #12-16 AWG (pilot)
|
| Torque rating |
70 lbf-inch
|
| Design type |
Pin and sleeve plug
|
| Face/body material |
Nylon
|
| Material |
Nylon
|