下载文档 () / 20
动力,因我们而不同*

AH5125R6W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 125A, 220/380V - 240/415V, Back wire, Red, Nickel plated brass, IP67, Nylon, Four-pole, Five-wire, grounding, AHBB100 Back box style, Female, Nylon

常用规格

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH5125R6W
UPC
032664732195
Product Length/Depth
7.375 in
Product Height
6.25 in
Product Width
7.375 in
Product Weight
3.143 lb
Certifications
UL Listed
cRUus

产品规格

Type
Receptacle
Amperage Rating
125A
Voltage rating
220-240 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
5
Grounding
Number of poles
Four-pole
Back box style
AHBB100
Environmental resistance
IP69K
IP67
Color
Red
Gender
Female
Allowable wire size
#4 -1/0 AWG, #12-16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

导出产品规格