下载文档 () / 20
动力,因我们而不同*

AH530P5W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #10 -#2 AWG, 30A, 3ØY 347/600V, Back wire, Black, Nickel plated brass, IP67, Nylon, Four-pole, Five-wire, grounding, 0.433-1.15in (1.10-2.92cm), Male, 15 HP, Nylon, Three-phase

常用规格

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH530P5W
UPC
032664732362
Product Length/Depth
10.375 in
Product Height
4.813 in
Product Width
4.75 in
Product Weight
1.03 lb
Certifications
cRUus

产品规格

Type
Plug
Amperage Rating
30A
Voltage rating
347/600 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
5
Number of poles
Four-pole
Cord diameter
0.433-1.15in (1.10-2.92cm)
Phase
Three-phase
Environmental resistance
IP67
IP69K
Color
Black
Gender
Male
Horsepower
15 hp
Allowable wire size
#10-2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

导出产品规格