下载文档 () / 20
动力,因我们而不同*

AH530P6WDR

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, 30/32A, 30/32A 200-415V, four-pole, 0.433-1.15in (1.10-2.92cm) cable diameter, #12 -#8 AWG, nickel plated brass, 5 wire

常用规格

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH530P6WDR
UPC
032664007248
Product Length/Depth
7.46 in
Product Height
4.17 in
Product Width
4.17 in
Product Weight
0.01 lb

产品规格

Special features
IP69K Rated
Type
Plug
Amperage Rating
30/32A
Voltage rating
30/32A 200-415V
Contact material
Nickel plated brass
Number of wires
5
Grounding
Number of poles
Four-pole
Cable diameter
0.433-1.15in (1.10-2.92cm)
Environmental resistance
IP69K
IP67
Allowable wire size
#12 -#8 AWG
Design type
Pin and sleeve plug
Face/body material
Nylon

导出产品规格