下载文档 () / 20
动力,因我们而不同*

AH530R7W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #10 -#2 AWG, 30A, 3ØY 277/480V, Back wire, Red, Nickel plated brass, IP67, Nylon, Four-pole, Five-wire, grounding, AHBB30 Back box style, Female, 10 HP, Nylon, Three-phase

常用规格

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH530R7W
UPC
032664731990
Product Length/Depth
3.75 in
Product Height
3.125 in
Product Width
4.21 in
Product Weight
0.917 lb
Certifications
cRUus

产品规格

Type
Receptacle
Amperage Rating
30A
Voltage rating
277/408 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
5
Number of poles
Four-pole
Back box style
AHBB30
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Red
Gender
Female
Horsepower
10 hp
Allowable wire size
#10-2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

导出产品规格