下载文档 () / 20
动力,因我们而不同*

AH563C6W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 63A, 220/380V - 240/415V, Back wire, Red, Nickel plated brass, IP67, Nylon, 4-pole, 5-wire, 0.66-1.5in (1.68-3.81cm), Female

常用规格

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH563C6W
UPC
040893624280
Product Length/Depth
11.5 in
Product Height
5.125 in
Product Width
5.125 in
Product Weight
2.246 lb
Certifications
UL Listed
cRUus

产品规格

Type
Connector
Amperage Rating
63A
Voltage rating
220-240 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
5
Grounding
Number of poles
Four-pole
Cord diameter
0.66-1.5in (1.68-3.81cm)
Environmental resistance
IP69K
IP67
Color
Red
Gender
Female
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

导出产品规格