| Product Name |
Eaton Arrow Hart pin and sleeve accessories connector/receptacle cover assembly
|
| Catalog Number |
AHCA3430
|
| UPC |
032664734113
|
| Product Length/Depth |
6.5 in
|
| Product Height |
5 in
|
| Product Width |
5.25 in
|
| Product Weight |
0.42 lb
|
| Compliances |
RoHS conform
|
| Certifications |
cRUus
|
| Type |
Connector/Receptacle Cover Assembly
|
| Amperage Rating |
30A
|
| Application |
Industrial, food and beverage, wastewater treatment
|