Eaton Crouse-Hinds series AHG flexible fixture hanger
AHG22111

AHG22111

Eaton Crouse-Hinds series AHG flexible fixture hanger, 16-30 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4" nipple size, Cushion type
AHG22111 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series AHG flexible fixture hanger
Catalog Number
AHG22111
UPC
782274027401
Product Length/Depth
3.25 in
Product Height
3.88 in
Product Width
4 in
Product Weight
2.25 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
3
3R
Luminaire rated weight
16-30 lb
Luminaire stem size
3/4"
Nipple size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.