下载文档 () / 20
动力,因我们而不同*

AJA2

Eaton Crouse-Hinds series AJA angle adapter, 400A, Cast aluminum

常用规格

Product Name
Eaton Crouse-Hinds series AJA angle adapter
Catalog Number
AJA2
UPC
782274046990
Product Length/Depth
6.94 in
Product Height
11.5 in
Product Width
11.5 in
Product Weight
6.72 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
400A
Material
Cast aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。