| Product Name |
Eaton's Crouse-Hinds series Raxton AJM adaptor
|
| Catalog Number |
AJM1414EU
|
| Product Length/Depth |
34 mm
|
| Product Height |
43.4 mm
|
| Product Width |
43.4 mm
|
| Product Weight |
0.015 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
IECEx/ATEX |
| Ingress protection (IP) ratings |
IP66
IP68 |
| Type |
Standard
|
| Material |
Glass filled nylon
|
| End 1 Size |
M32
|
| End 1 Type |
Metric
|
| End 2 Size |
M32
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Insulated
|
| Plating |
Unplated
|
| Shape |
Standard
|