| Product Name |
Eaton TVS high power diode
|
| Catalog Number |
AK1E-430C
|
| UPC |
051712790956
|
| Product Length/Depth |
2.515 mm
|
| Product Height |
2.148 mm
|
| Product Width |
1.27 mm
|
| Product Weight |
4 g
|
| Certifications |
Contact Manufacturer
|