Eaton Crouse-Hinds series ALC flexible fixture hanger
ALC21 S1

ALC21 S1

Eaton Crouse-Hinds series ALC flexible fixture hanger, 125 lb, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, Suspension attachment, 3/4", Ball type
ALC21 S1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC21 S1
UPC
782274768748
Product Weight
2.63 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Special features
Suspension attachment
Type
Ball
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
125 lb
Luminaire stem size
1/2"
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.