Eaton Crouse-Hinds series ALC flexible fixture hanger
ALC21

ALC21

Eaton Crouse-Hinds series ALC flexible fixture hanger, 125 lb, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4", Ball type
ALC21 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC21
UPC
782274032658
Product Length/Depth
4 in
Product Height
4.63 in
Product Width
0.88 in
Product Weight
2.48 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Ball
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
125 lb
Luminaire stem size
1/2"
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.