Eaton Crouse-Hinds series ALC flexible fixture hanger
ALC2116

ALC2116

Eaton Crouse-Hinds series ALC flexible fixture hanger, 12-24 lb, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4", Cushion type
ALC2116 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC2116
UPC
782274033907
Product Length/Depth
8 in
Product Height
4.75 in
Product Width
6.25 in
Product Weight
3 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
12-24 lb
Luminaire stem size
1/2"
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.