Eaton Crouse-Hinds series ALC flexible fixture hanger
ALC22 S294

ALC22 S294

Eaton Crouse-Hinds series ALC flexible fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, Mounting strap, 3/4", Ball type
ALC22 S294 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC22 S294
UPC
782274418391
Product Weight
2.85 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Special features
Mounting strap
Type
Ball
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
125 lb
Luminaire stem size
3/4"
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.