Eaton Crouse-Hinds series ALC flexible fixture hanger
ALC2232

ALC2232

Eaton Crouse-Hinds series ALC flexible fixture hanger, 24-48 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4", Cushion type
ALC2232 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC2232
UPC
782274034201
Product Length/Depth
6.5 in
Product Height
4 in
Product Width
2 in
Product Weight
3.28 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
24-48 lb
Luminaire stem size
3/4"
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.