Eaton Crouse-Hinds series ALC flexible fixture hanger
ALC3216

ALC3216

Eaton Crouse-Hinds series ALC flexible fixture hanger, 12-24 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 1", Cushion type
ALC3216 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC3216
UPC
782274034409
Product Length/Depth
4.63 in
Product Height
6.41 in
Product Width
1.97 in
Product Weight
3.68 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
12-24 lb
Luminaire stem size
3/4"
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.