Eaton Crouse-Hinds series ALC flexible fixture hanger
ALC3232

ALC3232

Eaton Crouse-Hinds series ALC flexible fixture hanger, 24-48 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 1", Cushion type
ALC3232 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC3232
UPC
782274034508
Product Weight
3.5 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
24-48 lb
Luminaire stem size
3/4"
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.