Eaton Crouse-Hinds series ALT flexible fixture hanger
ALT228

ALT228

Eaton Crouse-Hinds series ALT flexible fixture hanger, 6-12 lb, 3/4" luminaire stem size ,Feraloy iron alloy, Pendant mount, 3/4", Cushion type
ALT228 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ALT flexible fixture hanger
Catalog Number
ALT228
UPC
782274038339
Product Weight
4 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Luminaire rated weight
6-12 lb
Luminaire stem size
3/4"
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.